1.5 Amps DDR Termination Regulators

Favorite

Overview

The NCP51190 is a simple, cost-effective, high-speed linear regulator designed to generate the VTT termination voltage rail for DDR-I, DDR-II and DDR-III memory. The regulator is capable of actively sourcing or sinking up to +-1.5 A for DDR-I, or up to +-0.5 A for DDR-II, -III while regulating the output voltage to within +-30 mV.

  • Desktop PCs, Notebooks, and Workstations
  • Embedded Systems
  • Graphics Card DDR Memory Termination
  • Set Top Boxes, Digital TVs, Printers
  • Active Bus Termination
  • Generate DDR Memory Termination Voltage (VTT)
  • For DDRI, DDRII, DDRIII Source / Sink Currents
  • Supports DDRI to 1.5 A, DDRII to 0.5 A (peak)
  • Integrated Power MOSFETs with Thermal Protection
  • Stable with 10UF Ceramic VTT Capacitor
  • High Accuracy Output Voltage at FullLoad
  • Minimal External Component Count
  • Shutdown for Standby or Suspend to RAM (STR) mode
  • Builtin Soft Start
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
DDR Memory Type

IOUT VTT Max (A)

IQ Typ (µA)

VCC Bias Min (V)

VCC Bias Max (V)

Remote Sense

Power Good

Reference Price

NCP51190MNTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

DDR3L

1.5

380

2.2

5.5

Yes

No

Price N/A

More Details

NCV51190MNTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

DDR2

1.5

380

2.2

5.5

Yes

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :