MOSFET / IGBT Drivers, Dual Input, High Voltage, High and Low Side, 200 V

Favorite

Overview

The NCP5109 is a High Voltage gate Driver IC providing two outputs for direct drive of 2 N-channel power MOSFETs or IGBTs arranged in a half-bridge configuration version B or any other high-side + low-side configuration version A.

It uses the bootstrap technique to insure a proper drive of the High-side power switch. The driver works with 2 independent inputs.

NCP5109 = 200V

NCP5106 = 600V

  • Current Fed push-pull converters
  • Half and Full Bridge power converters
  • Two switch forward power converters
  • Solid state motor drives
  • High Voltage Range: Up to 200 V
  • dV/dt Immunity 50 V/nsec
  • Gate Drive Supply Range from 10 V to 20 V
  • High and Low Drive Outputs
  • Output Source / Sink Current Capability 250 mA / 500 mA
  • 3.3 V and 5 V Input Logic Compatible
  • Up to Vcc Swing on Input Pins
  • Matched Propagation Delays Between Both Channels
  • Outputs in Phase with the Inputs
  • Independent Logic Inputs to Accommodate All Topologies (Version A)
  • Cross Conduction Protection with 100 ns Internal Fixed Dead Time (Version B )
  • Under Vcc LockOut (UVLO) for Both Channels
  • Pin-to-Pin Compatible with Industry Standards
  • Half-Bridge Power Converters
  • Any Complementary Drive Converters (Asymmetrical Half-Bridge, Active Clamp) (A version only).
  • Full-Bridge Converters
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP5109ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET / IGBT

2

High-Low

Junction Isolation

200

23

85

35

0.25

0.5

100

100

35

$0.4069

More Details

NCP5109AMNTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

MOSFET / IGBT

2

High-Low

Junction Isolation

200

23

85

35

0.25

0.5

100

100

35

Price N/A

More Details

NCP5109BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET / IGBT

2

High-Low

Junction Isolation

200

23

85

35

0.25

0.5

100

100

35

$0.4069

More Details

NCP5109BMNTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

MOSFET / IGBT

2

High-Low

Junction Isolation

200

23

85

35

0.25

0.5

100

100

35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :