MOSFET / IGBT Drivers, High Voltage, High and Low Side

Favorite

Overview

The NCP5106 is a High Voltage gate Driver IC providing two outputs for direct drive of 2 N-channel power MOSFETs or IGBTs arranged in a half-bridge configuration version B or any other high-side + low-side configuration version A.

It uses the bootstrap technique to insure a proper drive of the High-side power switch. The driver works with 2 independent inputs.

NCP5109 = 200V

NCP5106 = 600V

  • Half-Bridge Power Converters
  • Any Complementary Drive Converters (Asymmetrical Half-Bridge, Active Clamp) (A version only).
  • Full-Bridge Converters
  • High Voltage Range: Up to 600 V
  • dV/dt Immunity ± 50 V/nsec
  • Gate Drive Supply Range from 10 V to 20 V
  • High and Low Drive Outputs
  • Output Source / Sink Current Capability 250 mA / 500 mA
  • 3.3 V and 5 V Input Logic Compatible
  • Up to Vcc Swing on Input Pins
  • Matched Propagation Delays Between Both Channels
  • Outputs in Phase with the Inputs
  • Independent Logic Inputs to Accommodate All Topologies (Version A)
  • Cross Conduction Protection with 100 ns Internal Fixed Dead Time (Version B )
  • Under Vcc LockOut (UVLO) for Both Channels
  • Pin-to-Pin Compatible with Industry Standards

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP5106ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET / IGBT

2

High-Low

Junction Isolation

600

23

85

35

0.25

0.5

100

100

35

$0.4858

More Details

NCP5106AMNTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

4000

N

MOSFET / IGBT

2

High-Low

Junction Isolation

600

23

85

35

0.25

0.5

100

100

35

Price N/A

More Details

NCP5106APG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

1

260

TUBE

50

N

MOSFET / IGBT

2

High-Low

Junction Isolation

600

23

85

35

0.25

0.5

100

100

35

Price N/A

More Details

NCP5106BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET / IGBT

2

High-Low

Junction Isolation

600

23

85

35

0.25

0.5

100

100

35

$0.4574

More Details

NCP5106BMNTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

4000

N

MOSFET / IGBT

2

High-Low

Junction Isolation

600

23

85

35

0.25

0.5

100

100

35

Price N/A

More Details

NCP5106BPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

1

260

TUBE

50

N

MOSFET / IGBT

2

High-Low

Junction Isolation

600

23

85

35

0.25

0.5

100

100

35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :