Single Input High and Low Side Power MOSFET Driver

Favorite

Overview

The NCP5104 is a High Voltage Power gate Driver providing two outputs for direct drive of 2 N-channel power MOSFETs or IGBTs arranged in a half-bridge configuration.
It uses the bootstrap technique to insure a proper drive of the High-side power switch.

  • Half bridge power converter: low to mid power
  • Lighting ballast
  • White goods
  • Motor Control
  • High Voltage range: up to 600 V
  • dV/dt Immunity 50 V/nsec
  • Gate drive supply range from 10 V to 20 V
  • High and Low drive outputs
  • Output source / sink current capability: 250 mA / 500 mA
  • 3.3 V and 5 V input logic compatible
  • Up to Vcc swing on input pins
  • Matched propagation delays between both channels
  • 1 input with internal fixed dead time (520 ns)
  • Under Vcc LockOut (UVLO) for both channels
  • Pin to pin compatible with Industry standard
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP5104DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET / IGBT

2

Half-Bridge

Junction Isolation

600

20

85

35

0.25

0.5

620

100

45

$0.4416

More Details

NCP5104PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

MOSFET / IGBT

2

Half-Bridge

Junction Isolation

600

20

85

35

0.25

0.5

620

100

45

Price N/A

More Details

NCV5104DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET / IGBT

2

Half-Bridge

Junction Isolation

600

20

85

35

0.25

0.5

620

100

45

$0.9028

More Details

Show More

1-25 of 25

Products per page

Jump to :