LED Driver, Boost, Compact Backlight

Last Shipments

Overview

The NCP5007 is high efficiency boost converter operating in current control loop, based on a PFM mode, to drive White LEDs. The current mode regulation allows a uniform brightness of the LEDs. The chip has been optimized for small ceramic capacitors and is capable of supplying up to 1.0 W output power.

  • LED Display Back Light Control
  • High Efficiency Step up Converter

  • Inductor Based Converter brings High Efficiency
  • Constant Output Current Regulation
  • 2.7 to 5.5 V Input Voltage Range
  • Vout to 22 V Output Compliance Allows up to 5 LEDs Drive in Series which Provides Automatic LED Current Matching
  • Built-in Over Voltage Protection
  • 0.3 µA Standby Quiescent Current
  • Includes Dimming Function (PWM)
  • Enable Function Driven Directly from Low Battery Voltage Source
  • Thermal Shutdown Protection
  • All Pins are Fully ESD Protected
  • Low EMI Radiation

Tools and Resources

Product services, tools and other useful resources related to NCP5007
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
Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCP5007SNT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Step-Up

2.7

20

22

50

1200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.