Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NCP4683: Voltage Regulator, LDO, 300 mA

Product Description
The NCP4683 is a CMOS Linear Voltage Regulator with 300 mA output current capability. The device has high output voltage accuracy, low supply current and high ripple rejection. The NCP4683 is easy to use, with output current fold-back protection circuit included. A Chip Enable function is included to save power by lowering supply current. The line and load transient responses are very good, thus this regulator is suitable for use as a power supply for communication equipment.
Features   Benefits
     
  • Operating Input Voltage Range: 1.4 V to 5.25 V
 
  • Well suited to battery powered applications
  • Output Voltage Range: 0.8 V to 3.6 V
 
  • Please contact your local office for customized output voltage options
  • Output Voltage Accuracy: 1%(VOUT > 2 V, TJ = 25°C
   
  • Current Fold Back Protection
   
  • High PSRR: 70 dB at 1 kHz
   
  • Low Dropout Voltage: 250 mV Typ. at 300 mA
   
Applications   End Products
  • Post Power Supply voltage regulation for processors, FPGA, DSP
  • Point of Load voltage regulation
  • Noise filtering
 
  • Battery-powered Equipment
  • Networking and Communication Equipment
  • Cameras, DVRs, STB and Camcorders
  • Home Appliances
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, 300 mA, 1.2V   Single   Positive   1.2   0.3   6   0.25   0.05   65   65   UDFN-4 
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, 300 mA, 1.85V   Single   Positive   1.85   0.3   6   0.25   0.05   65   65   UDFN-4 
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, 300 mA, 1.8V   Single   Positive   1.8   0.3   6   0.25   0.05   65   65   UDFN-4 
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, 300 mA, 2.85V   Single   Positive   2.85   0.3   6   0.25   0.05   65   65   UDFN-4 
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, 300 mA, 3.1V   Single   Positive   3.1   0.3   6   0.25   0.05   65   65   UDFN-4 
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, 300 mA, 1.8V   Single   Positive   1.8   0.3   6   0.25   0.05   65   65   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, 300 mA, 2.8V   Single   Positive   2.8   0.3   6   0.25   0.05   65   65   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, 300 mA, 3.3V   Single   Positive   3.3   0.3   6   0.25   0.05   65   65   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, 300 mA, 1.2V   Single   Positive   1.2   0.3   6   0.25   0.05   65   65   UDFN-4 
 Pb-free 
 Halide free 
 Active     Voltage Regulator, LDO, 300 mA, 1.85V   Single   Positive   1.85   0.3   6   0.25   0.05   65   65   UDFN-4 
Package Availability
Type
PB free
Standard
SC-88A-5 / SC-70-5 / SOT-323-5 x  
UDFN-4 x