NCP4680: Linear Voltage Regulator, LDO, Low Noise, 150 mA
Product Description
The NCP4680 is a CMOS Linear Voltage Regulator with 150 mA output current capability. The device is available in a tiny 0.8x0.8 mm XDFN, and has high output voltage accuracy, low supply current and high ripple rejection. The NCP4680 is easy to use and includes output current fold-back protection. A Chip Enable function is included to save power by lowering supply current. The line and load transient responses are very good, making this regulator ideal for use as a power supply for communication equipment.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Operating Input Voltage: 1.4 V to 5.25 V
|
|
-
Well suited to battery powered applications
|
-
Output Votlage Range: 0.8 V to 3.6 V (available in 0.1 V steps)
|
|
-
Contact your local sales office for custom voltage options
|
-
Output voltage accuracy: ±1.0%
|
|
|
-
Current Fold Back Protection
|
|
|
-
Low Dropout Voltage: 250 mV typ. at 150 mA
|
|
|
-
Supply Current: 50 µA typ.
|
|
|
|
Applications |
|
End Products |
- Battery-Powered Equipment
- Point of Load Voltage Regulation
|
|
- Networking and Communication Equipment
- Cameras, DVRs, STB and Camcorders
- Home Appliances
|
|
|