Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA

Favorite

Overview

The NCP4620 is a 150mA CMOS Low Dropout Linear Voltage Regulator with an input voltage range of 1.4V to 10V and a 12V max input voltage. The device has excellent output accuracy at 1% with a low temperature coefficient of ±80ppm/°C. Safety features of the device included fold-back protection and thermal shutdown. The device comes in both a standard output and an Auto Discharge output configuration and is available in fixed output voltages from 1.2V to 6.0V in 100mV steps. It is available in the popular SOT23 and SC-70-5 packages. For specific package, output voltage and discharge configurations, contact your local sales representative.

  • Battery powered boards
  • Portable power tools
  • Operating Input voltage range 1.4V to 10V
  • Maximum Input voltage of 12V
  • Excellent PSRR of 70dB (typical)
  • Thermal shutdown at 165°C approx.
  • Stable with ceramic capacitors on input and output

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

12

Share

Product Groups:

Orderable Parts:

12

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4620DSN15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.5

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

NCP4620DSN30T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

NCP4620DSN33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

NCP4620DSN50T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

5

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

NCP4620DSQ18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

1.8

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

NCP4620HSN15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.5

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

NCP4620HSN33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

NCP4620HSN50T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

5

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

NCP4620HSQ12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

1.2

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

NCP4620HSQ15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

1.5

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

NCP4620HSQ18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

1.8

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

NCP4620HSQ25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Single

Positive

2.5

0.15

2.6

12

0.4

0.023

70

90

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :