Linear Voltage Regulator, LDO, 150 mA, with Auto Low Power Mode

Favorite

Overview

The NCP4587 is a CMOS 150mA LDO which switches to a low power mode under light current loads. The device automatically switches back to a fast response mode as the output load increases above 3mA or can be placed in permanent fast mode through a mode select pin. The family is available in a variety of packages: SC70-5 (SC88A), SOT23-5 and an ultra thin (0.4mm) small 1.2x1.2 mm XDFN. Voltage options are available between 0.8V and 4.0V. Voltages can be available in 100mV steps - contact your local sales office to request your required package, voltage output and discharge combinations.

  • Battery powered applications
  • Applications which are usually ON but not driving loads
  • Blue Ray, STB, DVD players
  • Instrumentation, meters, cameras
  • Iq is 55uA (typical) or 1.5uA in LP mode
  • Good PSRR - 70dB typical
  • Very Low Dropout: 120 mV when Vo > 2.6V
  • Auto Discharge, Enable high versions available
  • Excellent Output Voltage accuracy: ±1%

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

11

Share

Product Groups:

Orderable Parts:

11

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4587DMX12TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

1.2

0.15

1.4

6

0.24

0.055

70

115

Yes

No

-

Price N/A

More Details

NCP4587DMX18TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

1.8

0.15

1.4

6

0.19

0.055

70

115

Yes

No

-

Price N/A

More Details

NCP4587DMX28TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

2.8

0.15

1.4

6

0.12

0.055

70

115

Yes

No

-

Price N/A

More Details

NCP4587DMX30TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

3

0.15

1.4

6

0.12

0.055

70

115

Yes

No

-

Price N/A

More Details

NCP4587DMX31TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

3.1

0.15

1.4

6

0.12

0.055

70

115

Yes

No

-

Price N/A

More Details

NCP4587DMX33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

3.3

0.15

1.4

6

0.12

0.055

70

115

Yes

No

-

Price N/A

More Details

NCP4587DSN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.15

1.4

6

0.24

0.055

70

115

Yes

No

-

Price N/A

More Details

NCP4587DSN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.15

1.4

6

0.19

0.055

70

115

Yes

No

-

Price N/A

More Details

NCP4587DSN28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.15

1.4

6

0.12

0.055

70

115

Yes

No

-

Price N/A

More Details

NCP4587DSN30T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.15

1.4

6

0.12

0.055

70

115

Yes

No

-

Price N/A

More Details

NCP4587DSN33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.15

1.4

6

0.12

0.055

70

115

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :