3 A High-Speed MOSFET Drivers

Favorite

Overview

The NCP4413/4414 are 3 A CMOS buffer/drivers. They will not latch up under any conditions within their power and voltage ratings. They are not subject to damage when up to 5 V of noise spiking of either polarity that occurs on the ground pin. They can accept, without damage or logic upset, up to 500 mA of current of either polarity being forced back into their output. All terminals are fully protected against up to 4 kV of electrostatic discharge.

As MOSFET drivers, the NCP4413/4414 can easily switch 1800 pF gate capacitance in 20 nsec with matched rise and fall times, and provide low enough impedance in both the ON and the OFF states to ensure the MOSFET's intended state will not be affected, even by large transients. The rise and fall time edges are matched to allow driving short-duration inputs with greater output accuracy.

  • Latch-up Protected: Will Withstand 500 mA Reverse Current
  • Input Will Withstand Negative Inputs Up to 5 V
  • ESD Protected (4 kV)
  • High Peak Output Current (3 A)
  • Wide Operating Range (4.5 V to 16 V)
  • High Capacitive Load Drive Capability (1800 pF in 20 nsec)
  • Short Delay Time (35 nsec Typ)
  • Consistent Delay Times with Changes in Supply Voltage
  • Matched Delay Times
  • Low Supply Current
    With Logic "1" Input (500 mA)
    With Logic "0" Input (100 mA)
  • Low Output Impedance (2.7 W)
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :