Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

NCP4330: Secondary Side Synchronous Controller

Overview
Specifications
Packages
Datasheet: Post Regulation Driver
Rev. 0 (113.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (1)
Product Description
The NCP4330 houses a dual MOSFET driver intended to be used as a companion chip in AC−DC or DC−DC multi−output post regulated power supplies. Being directly fed by the secondary AC signal, the device keeps power dissipation to the lowest while reducing the surrounding part count. Furthermore, the implementation of a N−channel MOSFET gives NCP4330−based applications a significant advantage in terms of efficiency.
Features
 
  • Undervoltage Lockout
  • Thermal Shutdown for Overtemperature Protection
  • PWM Operation Synchronized to the Converter Frequency
  • High Gate Drive Capability
  • Bootstrap for NMOSFET HighSide Drive
  • OverLap Management for Soft Switching
  • Ideal for Frequencies up to 400 kHz
Applications
  • Offline Switch Mode Power Supplies such as ATX
  • Power DCDC Converters
Technical Information
Reference Designs (1) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (1)
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
NCP4330DR2G
Active Secondary Side Synchronous Controller SOIC-8 Narrow Body 8 751-07 1 Tape and Reel 2500 $0.6
Sample
Inventory
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
ICC Max (A) : 0.02
Vref Typ (V) : 2.5
Package : SOIC-8 Narrow Body
VCC Max (V) : 20
TA Min (°C) : -40
TA Max (°C) : 125
Market Leadtime (weeks) : 12+
Avnet  (2009-11-20) : >1K
P&S  (2009-11-20) : >1K
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit
VCC max 20
V
Vref typ 2.5
V
ICC max 0.02
A
TA min -40
°C
TA max 125
°C
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751-07   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List