Overvoltage Protection Circuit, USB Positive, with Internal PMOS FET and Status Flag

Active

Overview

NCP360 is able to disconnect the system from its output pin in case wrong VBUS operating conditions are detected. The system is positive overvoltage protected up to +20 V. Thanks to the integrated PMOS FET, no external device is necessary, reducing the system cost and the PCB area of the application board. NCP360 is able to instantaneously disconnect the output from the input if the input voltage exceeds the overvoltage threshold (OVLO). NCP360 provides a negative-going flag (FLAG) output, which alerts the system that a fault has occurred. In addition, the device has ESD protected input (15 kV Air) when bypassed with a 1.0 µF or larger capacitor.

  • USB Devices
  • Mobile Phones
  • Peripherals
  • Very Fast Protection, Up to 20 V, with 25 µA Current Consumption
  • On-chip PMOS Transistor
  • Overvoltage Lockout (OVLO)
  • Undervoltage Lockout (UVLO)
  • Alert FLAG Output
  • EN Enable Pin
  • Thermal Shutdown
  • 6-Lead UDFN 2 x 2 mm Package
  • TSOP-5 3 x 3 mm Package
  • These are Pb-Free Devices
  • Personal Digital Applications
  • MP3 Players
  • Computing

Tools and Resources

Product services, tools and other useful resources related to NCP360

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Min (V)

VCC Max (V)

P(AV) Max (W)

VIT+ Typ (V)

VIT Typ (V)

IDDH Max (µA)

TA Min (°C)

TA Max (°C)

Reference Price

NCP360MUTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

1.2

20

0.3

5.675

3

35

-40

85

$0.3767

More Details

NCP360SNAET1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

1.2

20

0.3

6.25

3

35

-40

85

$0.3107

More Details

NCP360SNT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

1.2

20

0.3

5.675

3

35

-40

85

$0.2852

More Details

NCV360SNT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

1.2

20

0.3

5.675

3

35

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.