Dual Bootstrapped 12 V MOSFET Driver

Favorite

Overview

The NCP3418 and NCP3418A are dual MOSFET gate drivers optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. Each of the drivers is capable of driving a 3000 pF load with a 25 ns propagation delay and a 20 ns transition time. With a wide operating voltage range, high or low side MOSFET gate drive voltage can be optimized for the best efficiency. Internal, adaptive nonoverlap circuitry further reduces switching losses by preventing simultaneous conduction of both MOSFETs.

  • VR10.X CPU Controllers
  • Anti Cross-Conduction Protection Circuitry
  • Floating Top Driver Accommodates Boost Voltages of up to 30V
  • One Input Signal Controls Both the Upper and Lower Gate Outputs
  • Output Disable Control Turns Off Both MOSFETs
  • Complies with VRM 10.x Specifications
  • Undervoltage Lockout
  • Thermal Shutdown
  • Thermally Enhanced Package Available
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP3418ADR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

-

2

-

-

-

13.2

16

11

-

-

-

-

-

Price N/A

More Details

NCP3418ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

2

-

-

-

13.2

16

11

-

-

-

-

-

Price N/A

More Details

NCP3418APDR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8 EP

1

235

REEL

2500

N

-

2

-

-

-

13.2

16

11

-

-

-

-

-

Price N/A

More Details

NCP3418D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

-

2

-

-

-

13.2

16

11

-

-

-

-

-

Price N/A

More Details

NCP3418DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

-

2

-

-

-

13.2

16

11

-

-

-

-

-

Price N/A

More Details

NCP3418PDR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8 EP

1

235

REEL

2500

N

-

2

-

-

-

13.2

16

11

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :