Dual Bootstrapped 12 V MOSFET Driver

Favorite

Overview

The NCP3418B is a single phase MOSFET gate driver optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. The high-side and low-side dirver is capable of driving a 3000pF load with a 25ns propagation delay and a 20ns transition time.

  • Motherboards
  • Anti Cross-Conduction Protection Circuitry
  • Floating Top Driver Accommodates Boost Voltages of up to 30V
  • One Input Signal Controls Both the Upper and Lower Gate Outputs
  • Output Disable Control Turns Off Both MOSFETs
  • Complies with VRM10.x and VRM11.x Specifications
  • Undervoltage Lockout
  • Thermal Shutdown
  • Thermally Enhanced Package Available
  • These are Pb-free devices
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP3418BDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

2

-

-

-

13.2

16

11

-

-

-

-

-

Price N/A

More Details

NCP3418BMNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

-

2

-

-

-

13.2

16

11

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :