3A Load Switch with Auto-Discharge Path

Favorite

Overview

The NCP339A and NCP339B are very low Ron MOSFETs controlled by an external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used.Reverse blocking control is automatically engage if OUT pin voltage is higher than IN pin voltage, eliminate leakages current from OUT to IN. NCP339B is available with output autodischarge function when part is disable.

  • Load Management
  • Tablets
  • Smartphones
  • 1.2 V - 5.5 V operating range
  • 19 m RDS(ON) at 4.5 V
  • DC current up to 3 A
  • Output Auto-discharge for the NCP339B version
  • Reverse blocking function from OUT to IN
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
Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCP339BFCT2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

N

N

N

-

N

Y

N

N

N

18

3

Y

N

N

1.2

5.5

1

N

1:1

-

$0.2133

More Details

Show More

1-25 of 25

Products per page

Jump to :