High Accuracy, Ultra-Low Iq 500 mA LDO

Favorite

Overview

The NCP3335 is a high performance, 500 mA low dropout regulator. With accuracy of +/-0.9% over line and load and ultra-low quiescent current and noise it encompasses all of the necessary features required by today's consumer electronics. This device is guaranteed to be stable without a minimum load current requirement and stable with any type of capacitor as small as 1.0 uF. The NCP3335 also includes sense and noise reduction pins to increase the overall utility of the device.

  • Cellular Phones
  • Camcorders and Cameras
  • Networking Systems, DSL/Cable Modems
  • MP3/CD Players
  • High Accuracy Over Line and Load (±0.9% at 25°C)
  • Ultra-Low Dropout Voltage at Full Load (260 mV typ.)
  • No Minimum Output Current Required for Stability
  • Low Shutdown Current (0.07 µA)
  • 2.6 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Requires Only 1.0 µF Output Capacitor for Stability
  • Stable with Any Type of Capacitor (including MLCC)
  • Available with 2.5 V, 2.85 V and 3.3 V Output Voltages
  • These are Lead-Free Devices
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :