Load Switch with Discharge Path, 1.5 A

Favorite

Overview

The NCP333 is a low Ron MOSFET controlled by an external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC's on the battery when not used.

  • Load Management
  • Mobile Phones
  • Tablets
  • Digital Cameras
  • GPS
  • 1.2 V 5.5 V Operating Range
  • 55 mΩ P MOSFET at 3.3 V
  • DC Current up to 1.5 A
  • Output Auto-Discharge
  • Active High EN Pin
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
Over Current - Shutdown (Y/N)

Over Current - Current Source (Y/N)

Current Limit (FIXED/ADJ/NO)

Over Voltage Protection (Y/N)

Reverse Current Blocking (Y/N)

FAULT Signal (Y/N)

PGOOD (Y/N)

UVLO (Y/N)

Rds(on) Typ (mΩ)

Max Current (A)

Output Discharge (Y/N)

IMON Output (Y/N)

Adjustable Slew Rate (Y/N)

Vin Min (V)

Vin Max (V)

Iq (µA)

eFuse / Hot Plug (Y/N)

Input / Output

Product Family

Reference Price

NCP333FCT2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

3000

N

N

N

-

N

N

N

N

N

45

1.5

Y

N

N

1.2

5.5

1

N

1:1

-

$0.12

More Details

Show More

1-25 of 25

Products per page

Jump to :