Product Description
The NCP3127 is a flexible synchronous PWM Switching Buck Regulator. The NCP3127 is capable of producing output voltages as low as 0.8 V. The NCP3127 also incorporates voltage mode control. Switching frequency is internally set. The NCP3127 is currently available in an SOIC-8 package. Family of parts that are pin to pin compatible. NCP3125 (4A), NCP3126 (3A), NCP3127 (2A)
|
Features |
|
Benefits |
| |
| |
| |
|
-
+5V or +12V Input Voltage
|
|
-
Ability to use for various input voltages
|
-
80mΩ High-side, 80mΩ Low-side MOSFET
|
|
-
High efficiency solution due to low Rdson
|
-
Output voltage adustable down to 0.8V
|
|
-
Ability to output different voltages
|
-
2A Continuous Output Current
|
|
-
High power density designs
|
-
Fixed 350kHz PWM Operation
|
|
-
No external components required to set frequency
|
-
1.0% Initial Output Accuracy
|
|
-
High accuracy output and system design
|
-
Programmage Current Limit
|
|
-
Ability to use high efficiency solution for lower output current
|
-
Family of parts that are pin to pin compatible. NCP3125 (4A), NCP3126 (3A), NCP3127 (2A)
|
|
|
|
Applications |
|
End Products |
|
|
|
- Set-Top-Box (STB)
- LCD-TV / DTV / PDP
|