NCP3066: Constant Current Switching Regulator for HB-LEDs w/ ENABLE

Overview
Specifications
Applications
Datasheet: NCP3066, NCV3066
Rev. 3 (1139.0kB)
»View Material Composition
»Product Change Notification (1)
Product Description
The NCP3066 is a monolithic switching regulator designed to deliver constant current for powering high brightness LEDs. The device has a very low feedback voltage of 235 mV (nominal) which is used to regulate the average current of the LED string. In addition, the NCP3066 has a wide input voltage up to 40 V to allow it to operate from 12 Vac or 12 Vdc supply, commonly used for lighting applications as well as unregulated supplies such as rechargeable batteries. The NCP3066 switching regulator can be configured in Step-Down (Buck) and Step-Up (Boost) and Voltage-Inverting topologies with a minimum number of external components. An NCV3066 automotive version is available and without the ON/OFF feature as the NCP3065.
Features   Benefits
     
  • Integrated 1.5 A Switch
 
  • Integrated switch provides for small footprint
  • Input Voltage Range from 3 V to 40 V
 
  • Flexibility to operate from 12Vac or 12Vdc supplies commonly used for lighting applications
  • Low Feedback Voltage of 235 mV
 
  • Allows the use of small / low cost sense resistor
  • Cycle-by-Cycle Current Limit
 
  • Enhanced protection features
  • No Control Loop Compensation Required
 
  • Easy design-in
  • Frequency of Operation Adjustable up to 250 kHz
 
  • Optimization of efficiency and size
  • Operation With All Ceramic Output Capacitors or No Output Capacitance
 
  • Reduce size and cost by eliminating output capacitor
  • Internal Thermal Shutdown with Hysteresis
 
  • Enhanced protection features
  • ON/OFF pin for direct PWM dimming
 
  • Provides dimming up to 1kHz frequency
  • ON/OFF pin disabling the regulator
 
  • Low power standby (<100µA)
Applications   End Products
  • Constant Current Source
  • High Power LED Driver
  • High Brightness LED (HBLED)
 
  • MR-16 Replacement
  • Automotive LED Headlight
Technical Information
Design & Development Tools (1) Package Drawings (3)
Design Notes (1) Videos (1)
Data Sheets (1) Evaluation Board Documents (20)
Evaluation Board Information
Evaluation Board Status Pb-free Short Description Parts Used Action
NCP3066DFSEPGEVB Active Pb-free NCP3066 DFN SEPIC DB NCP3066MNTXG
NCP3066S3BCKGEVB Active Pb-free NCP3066 3A SOIC BUCK DB NCP3066DR2G
NCP3066SCBCKGEVB Active Pb-free NCP3066 SOIC8 BUCK DB NCP3066DR2G
NCP3066SCBSTGEVB Active Pb-free NCP3066 SOIC8 BOOST DB NCP3066DR2G
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
NCP3066DR2G ActiveActiveActiveActiveActiveActive Active Constant Current Switching Regulator for HB LEDs w/ ENABLE SOIC-8 Narrow Body 8 751-07 1 Tape and Reel 2500 $0.47
NCP3066MNTXG ActiveActiveActiveActiveActiveActive Active Constant Current Switching Regulator for HB LEDs w/ ENABLE 8 PIN DFN, 4x4 8 488AF 1 Tape and Reel 4000 $0.49
NCP3066PG ActiveActiveActiveActiveActiveActive Active Constant Current Switching Regulator for HB-LEDs w/ ENABLE 8 LEAD PDIP 8 626-05 Rail 50 $0.47
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
IO Max (mA) : 1500
VI Min (V) : 3
Package : SOIC-8 Narrow Body
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Package : SOIC-8 Narrow Body
fSW Typ (kHz) : 250
VCC Max (V) : 40
fSW Typ (kHz) : 250
VCC Min (V) : 3
VI Max (V) : 40
IO Typ (A) : 1.5
LEDs in Series, Max # : 8
Market Leadtime (weeks) : Call
Digi-Key (2010-07-28) : >10K
P&S (2010-07-28) : <1K
IO Max (mA) : 1500
VI Min (V) : 3
Package : 8 PIN DFN, 4x4
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Package : 8 PIN DFN, 4x4
fSW Typ (kHz) : 250
VCC Max (V) : 40
fSW Typ (kHz) : 250
VCC Min (V) : 3
VI Max (V) : 40
IO Typ (A) : 1.5
LEDs in Series, Max # : 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor (2010-07-28) : 8000
P&S (2010-07-28) : >1K
IO Max (mA) : 1500
VI Min (V) : 3
Package : 8 LEAD PDIP
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Package : 8 LEAD PDIP
fSW Typ (kHz) : 250
VCC Max (V) : 40
fSW Typ (kHz) : 250
VCC Min (V) : 3
VI Max (V) : 40
IO Typ (A) : 1.5
LEDs in Series, Max # : 8
Market Leadtime (weeks) : 2 to 4
Avnet (2010-07-28) : >1K
Digi-Key (2010-07-28) : >1K
Future Electronics (2010-07-28) : In Stock
Mouser (2010-07-28) : <1K
ON Semiconductor (2010-07-28) : 25750
P&S (2010-07-28) : <100
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit
VCC min 3
V
VCC max 40
V
IO typ 1.5
A
fSW typ 250
kHz
Topology Step-Down
Step-Up
Step-Up/Step-Down
Mode Hysteretic
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751-07    626-05    488AF   
For complete product information, see the datasheet
Previously Viewed Products
Clear List

New Products
 

NCP3125  NCP3126  NCP3127  High Efficiency Synchronous DC-DC Switching Regulators

  • Produce output voltages adjustable down to 0.8 V from +5.0 to +12 V input
  • SOIC-8 with low Rdson high-side and low-side MOSFETs
  • Three pin-compatible versions: NCP3125 (4.0 A), NCP3126 (3.0 A), NCP3127 (2.0 A)