NCP3064: 1.5 A Switching Regulator with ENABLE

Overview
Specifications
Applications
Datasheet: 1.5 A, Step-Up/Down/Inverting Switching Regulator with ENABLE
Rev. 8 (1821.0kB)
»View Material Composition
»Product Change Notification (1)
Product Description
The NCP3064 Series is a higher frequency upgrade to the popular MC33063A and MC34063A monolithic DC-DC hysteretic converters. These devices consist of an internal temperature compensated reference, comparator, controlled duty cycle oscillator with an active current limit circuit, driver and high current output switch. This series was specifically designed to be incorporated in Step-Down, Step-Up and Voltage-Inverting applications with a minimum number of external components. It has ON/OFF feature which puts the device into a low power (<100µA) standby state. See NCP3063 for product without ENABLE feature.
Features   Benefits
     
  • Operation up to 40 V Input
 
  • Flexibility to operate over a wide range of applications
  • Frequency operation up to 150 kHz (250 kHz if used as a controller)
 
  • Reduced output capacitance and ability to use SMT inductor
  • Internal thermal Shutdown with hysteresis
 
  • This feature is provided to prevent catastrophic failures from accidental device overheating
  • Cycle-by-Cycle Current Limiting
 
  • Improved protection capability over MC34063
  • Low power standby mode (<100µA)
 
  • Extended battery life. Ability to meet Energy Star requirements.
Applications   End Products
  • NCV3064 available for automotive applications
  • Cigarette Lighter Adapter (CLA)
 
  • Battery Charger
Technical Information
Selector Guides (1) Package Drawings (3)
Data Sheets (1) Evaluation Board Documents (20)
Evaluation Board Information
Evaluation Board Status Pb-free Short Description Parts Used Action
NCP3064DFBCKGEVB Active Pb-free NCP3064 DFN8 BUCK DB NCP3064MNTXG
NCP3064PDBCKGEVB Active Pb-free NCP3064 PDIP8 BUCK DB NCP3064PG
NCP3064S3BCKGEVB Active Pb-free NCP3064 3A SOIC BUCK DB NCP3064DR2G
NCP3064SCBCKGEVB Active Pb-free NCP3064 SOIC8 BUCK DB NCP3064DR2G
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
NCP3064BDR2G Active 1.5A Switching Regulator with Enable SOIC-8 Narrow Body 8 751-07 1 Tape and Reel 2500 $0.36
NCP3064BMNTXG Active 1.5A Switching Regulator with Enable 8 PIN DFN, 4x4 8 488AF 1 Tape and Reel 4000 $0.44
NCP3064BPG Active 1.5A Switching Regulator with Enable 8 LEAD PDIP 8 626-05 1 Rail 50 $0.42
NCP3064DR2G Active 1.5A Switching Regulator with Enable SOIC-8 Narrow Body 8 751-07 1 Tape and Reel 2500 $0.3
NCP3064MNTXG Active 1.5A Switching Regulator with Enable 8 PIN DFN, 4x4 8 488AF 1 Tape and Reel 4000 $0.38
NCP3064PG Active 1.5A Switching Regulator with Enable 8 LEAD PDIP 8 626-05 Rail 50 $0.36
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
IO Typ (A) : 1.5
VCC Min (V) : 3
fSW Typ (kHz) : 150
VCC Max (V) : 40
Package : SOIC-8 Narrow Body
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Market Leadtime (weeks) : Call
Digi-Key (2010-09-09) : >1K
IO Typ (A) : 1.5
VCC Min (V) : 3
fSW Typ (kHz) : 150
VCC Max (V) : 40
Package : 8 PIN DFN, 4x4
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Market Leadtime (weeks) : 4 to 8
ON Semiconductor (2010-09-08) : 2454
P&S (2010-09-09) : >1K
IO Typ (A) : 1.5
VCC Min (V) : 3
fSW Typ (kHz) : 150
VCC Max (V) : 40
Package : 8 LEAD PDIP
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Market Leadtime (weeks) : Call
IO Typ (A) : 1.5
VCC Min (V) : 3
fSW Typ (kHz) : 150
VCC Max (V) : 40
Package : SOIC-8 Narrow Body
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Market Leadtime (weeks) : Call
IO Typ (A) : 1.5
VCC Min (V) : 3
fSW Typ (kHz) : 150
VCC Max (V) : 40
Package : 8 PIN DFN, 4x4
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Market Leadtime (weeks) : 4 to 8
ON Semiconductor (2010-09-08) : 4000
P&S (2010-09-09) : <1K
IO Typ (A) : 1.5
VCC Min (V) : 3
fSW Typ (kHz) : 150
VCC Max (V) : 40
Package : 8 LEAD PDIP
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
Market Leadtime (weeks) : 2 to 4
ON Semiconductor (2010-09-08) : 26250
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit
VCC min 3
V
VCC max 40
V
IO typ 1.5
A
fSW typ 150
kHz
Topology Step-Down
Step-Up
Step-Up/Step-Down
Mode Hysteretic
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751-07    626-05    488AF   
For complete product information, see the datasheet
Previously Viewed Products
Clear List