Synchronous PWM Controller

Favorite

Overview

The NCP3020 is a Synchronous Buck Controller (PWM Controller) designed to operate from a wide input range and is capable of producing an output voltage as low as 0.6 V. The NCP3020A provides integrated gate drivers and an internally set 300 kHz oscillator (600 kHz for the NCP3020B).

The NCP3020 has an externally compensated transconductance error amplifier with an internally fixed soft-start. Protection features include lossless current limit and Short Circuit Protection, Output Overvoltage protection, Output Undervoltage protection, and Input Undervoltage Lockout. The NCP3020 is currently available in a SOIC-8 package.

  • DC/DC conversion
  • LCD-TV
  • Entry level and mid range servers
  • Networking equipment
  • Datacom / Computing
  • Input voltage from 4.7 V to 28 V
  • 0.6 V +/-1.5% Reference Voltage
  • 300 kHz Operation (NCP3020B - 600 kHz)
  • >1A Drive Capability
  • Current Limit and Short Circuit Protection
  • Output Overvoltage and Undervoltage Detection
  • Transconductance Amplifier with External Compensation
  • Integrated boost diode
  • Regulated Soft-start
  • AEC-Q100 and PPAP compliant (NCV3020)
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP3020ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

Step-Down

1

Voltage Mode

4.7

7

300

$0.3795

More Details

NCP3020BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

Step-Down

1

Voltage Mode

4.7

7

600

$0.3795

More Details

NCV3020ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

Step-Down

1

Voltage Mode

4.7

28

300

$0.5016

More Details

NCV3020BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

Step-Down

1

Voltage Mode

4.7

28

600

$0.5072

More Details

Show More

1-25 of 25

Products per page

Jump to :