feedback
Rate this webpage

Need
Support?


NCP2892B: Audio Power Amplifier, 1.3 W, with Fast Turn-On Time

Datasheet: 1.3 W Audio Amplifier with Fast Turn On Time
Rev. 3 (158.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
The NCP2892 is an audio power amplifier designed for portable communication device applications such as mobile phone applications. The NCP2892 is capable of delivering 1.3 W of continuous average power to an 8.0 Ω load from a 5.0 V power supply, and 1 W to a 4.0 Ω load from a 3.6 V power supply.The NCP2892 provides high quality audio while requiring few external components and minimal power consumption. It features a low-power consumption shutdown mode, which is achieved by driving the SHUTDOWN pin with logic low. In case of a differential input, the NCP2892 contains circuitry to prevent from "pop and click" noise that would otherwise occur during turn-on and turn-off transitions.For maximum flexibility, the NCP2892 provides an externally controlled gain (with resistors), as well as an externally controlled turn-on time (with the bypass capacitor). When using a 1 uF bypass capacitor, it offers 100ms wake up time.Due to its excellent PSRR, it can be directly connected to the battery, saving the use of an LDO. This device is available in the 9-Pin Flip-Chip CSP.
Features
 
  • External Turn-On Time Setting: 100 ms (1uF Bypass Capacitor)
  • Zero Pop and Click Noise in case of a differential audio input
  • 1.3 W to an 8.0 Ω Load from a 5.0 V Power Supply
  • Excellent PSRR: Direct Connection to the Battery
  • Ultra Low Current Shutdown Mode: 10 nA
  • 2.2 V-5.5 V Operation
  • External Gain Configuration Capability
  • Up to 1.0 nF Capacitive Load Driving Capability
  • Thermal Overload Protection Circuitry
Applications   End Products
  • Audio Amplification
 
  • Mobile Phones
  • PDAs
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP2892BEVB Active
1.3 W Audio Power Amplifier with Output Resistors Evaluation Board
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP2892BFCT2G Lifetime
Pb-free
Halide free
Audio Power Amplifier, 1.3 W, with Fast Turn-On Time Flip-Chip-9 499E 1 Die Surf Tape and Reel 3000 $0.1867
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <1K
Previously Viewed Products
Clear List

Associated Products
  Do you also need Audio Switches?