feedback
Rate this webpage

Need
Support?


NCP2824: Audio Power Amplifier, Class D, with Auto Gain Control (AGC)

Datasheet: Non Clip and Power Limit Mono Class D amplifier with AGC
Rev. 0 (204.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
The NCP2824 is a Filterless Class D amplifier capable of delivering up to 2.4 W to a 4 Ω load with a 5 V supply voltage. With the same battery voltage, it can deliver 1.2 W to an 8 Ω load with less than 1% THD+N. The non-clipping function automatically adjusts the output voltage in order to control the distortion when an excessive input is applied to the amplifier. This adjustment is done thanks to an Automatic Gain Control circuitry (AGC) built into the chip. A simple Single wire interface allows to the non Clipping function to be enabled and disabled. It also allows the maximum distortion level in the output to be configured. A programmable power limit function is also embedded in order to protect speakers from damage caused by an excessive sound level.
Features   Benefits
     
  • Non Clip Function
 
  • Sound pressure level Maximization
  • Power Limiter Function
 
  • Speaker Protection
  • Single Wire Interface
   
Applications   End Products
  • Audio Amplification
 
  • Cellular Phone
  • Portable Media Player
  • GPS
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP2824FCT2GEVB Active
Pb-free
Filterless Class D Amplifier Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP2824FCT2G Lifetime
Pb-free
Halide free
Audio Power Amplifier, Class D, with Auto Gain Control (AGC) Flip-Chip-9 499AL 1 Die Surf Tape and Reel 3000 $0.3333
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Previously Viewed Products
Clear List

Associated Products
  Do you also need Audio Switches?