Product Description
The NCP2820 is a cost-effective mono Class-D audio power amplifier capable of delivering 2.65W of continuous average power to 4 Ohm Bridge Tied Load from a 5V supply. Under the same conditions, the output power stage can provide 1.4W to a 8 Ohm BTL load with less than 1% THD+N. For cellular handsets or PDAs, it offers sapce and cost savings because no output filter is required when using inductive transducers. With more than 90% efficiency and very low shutdown current it increases the lifetime of your battery and drastically lowers the junction temperature.
The NCP2820 processes analog inputs with a pulse width modulation technique that lowers output noise and THD when compared to a conventional sigma-delta modulator. The device allows independent gain while summing signals from various audio sources. Thus, in cellular handsets, the earpiece, the loudspeaker and even the melody ringer can be driven with a single NCP2820. Due to its low 42uV noise floor, A-weighted, a clean listening is guaranteed no matter the load sensitivity.
|
Features |
| |
|
-
Optimized PWM Output Stage: Filterless Capability
|
-
Efficiency up to 90% and Low 2.5mA Typical Quiescent Current
|
-
Large Output Power Capability: 1.4W with 8Ω Load and THD+N<1%
|
-
Wide Supply Voltage Range: 2.5-5.5V Operating Voltage
|
-
High Performance, THD+N of 0.03%@Vp=5V, RL=8Ω, Pout=100mW
|
-
Excellent PSRR (-65dB): No Need for Voltage Regulation
|
-
Surface Mounted Package 9-Pin Flip-Chip CSP (SnPb and Pb-Free)
|
-
Fully Differential Design. Eliminates Two Input Coupling Capacitors
|
-
Very Fast Turn On/Off Times with Advanced Rising and Falling Gain Technique
|
-
External Gain Configuration Capability
|
-
Internally Generated 250kHz Switching Frequency
|
-
Short Circuit Protection Circuitry
|
-
Pop & Click Noise Protection Circuitry
|
|
Applications |
|
End Products |
- Audio Amplification for 4ohm/ 8ohm speaker
|
|
- Cellular Phone
- Portable Game, DVD
- Global Positioning System/ Device (GPS/ GPN)
- Smart phone, PDA, PMP
|