feedback
Rate this webpage

Need
Support?


NCP2811: Audio Power Amplifier, True Ground Stereo Headphone

Overview
Specifications
Packages
Applications
Datasheet: NoCap Advanced Stereo Headphone Amplifier
Rev. 3 (184.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
NCP2811 is a dual audio power amplifier designed for portable communication device applications such as mobile phones. This part is capable of delivering 27 mW of continuous average power into a 16 Ω load from a 2.7 V power supply with a THD+N of 1%. Based on the power supply delivered to the device, an internal power management block generates a symmetrical positive and negative voltage. Thus, the internal amplifiers provide outputs referenced to Ground. In this NOCAPTM configuration, the two external heavy coupling capacitors can be removed. It offers significant space and cost savings compared to a typical stereo application. NCP2811 is available with an external adjustable gain (version A), or with an internal gain (version B). It reaches a superior PSRR and noise floor. Thus, it offers high fidelity audio sound, as well as a direct connection to the battery. It contains circuitry to prevent from Pop and Click noise that would otherwise occur during turn on and turn off transitions. The device is available in 12 bump CSP package (2 x 1.5 mm) which help to save space on the board.
Features   Benefits
     
  • NoCapTM Output Eliminate DC-Blocking Capacitors
 
  • Save board area and component cost
  • High PSRR : -100 dB
 
  • Direct connection to the battery
  • Pop and Click protection circuitry
 
  • High quality audio playback
  • Internal gain (-1.5 V/V) or external gain
   
  • 2.7V-5.0V Operation
   
  • Thermal overload protection circuitry
   
Applications   End Products
  • Stereo headphone amplifier
 
  • Cellular phones
  • Personal Digital Assistant and Portable Media Player
  • MP3 Player
  • Notebook PC
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (24)
Package Drawings (3)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP2811ADTBRGEVB Active
Dual Audio Power Evaluation Board
NCP2811AFCT1GEVB Active
Dual Audio Power Evaluation Board
NCP2811AMTTXGEVB Active
Dual Audio Power Evaluation Board
NCP2811BDTBRGEVB Active
Dual Audio Power Evaluation Board
NCP2811BFCT1GEVB Active
Dual Audio Power Evaluation Board
NCP2811BMTTXGEVB Active
Dual Audio Power Evaluation Board
Avnet (2015-07-09) : 1
Digikey (2015-07-09) : 2
Avnet (2015-07-09) : 1
Digikey (2015-07-09) : 2
Avnet (2015-07-09) : 2
Digikey (2015-07-09) : 2
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP2811ADTBR2G Active
Pb-free
Halide free
Audio Power Amplifier, True Ground Stereo Headphone TSSOP-14 948G-01 1 Tape and Reel 2500 $0.3867
NCP2811AFCT1G Active
Pb-free
Halide free
Audio Power Amplifier, True Ground Stereo Headphone Flip-Chip-12 499AZ 1 Die Surf Tape and Reel 3000 $0.4
NCP2811AMTTXG Last Shipments
Pb-free
Halide free
Audio Power Amplifier, True Ground Stereo Headphone WQFN-12 510AH 1 Tape and Reel 3000  
NCP2811BDTBR2G Active
Pb-free
Halide free
Audio Power Amplifier, True Ground Stereo Headphone TSSOP-14 948G-01 1 Tape and Reel 2500 $0.3867
NCP2811BFCCT1G Active
Pb-free
Halide free
Audio Power Amplifier, True Ground Stereo Headphone, with Backside Laminate Coating Flip-Chip-12 499AZ 1 Die Surf Tape and Reel 3000 $0.3987
NCP2811BFCT1G Last Shipments
Pb-free
Halide free
Audio Power Amplifier, True Ground Stereo Headphone Flip-Chip-12 499AZ 1 Die Surf Tape and Reel 3000  
NCP2811BMTTXG Last Shipments
Pb-free
Halide free
Audio Power Amplifier, True Ground Stereo Headphone WQFN-12 510AH 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 111,000
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 13 to 16
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 222,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : <1K
Datasheet: NoCap Advanced Stereo Headphone Amplifier
Rev. 3 (184.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Class Output Power Typ (W) VCC Max (V) Output Type Efficiency Typ (%) ton Typ (ms) THD + N Typ (%) IQ Typ (mA) ISD Typ (nA) Package Type
 Pb-free 
 Halide free 
 Active     Audio Power Amplifier, True Ground Stereo Headphone   AB   0.11   5   Multiple Analog   60   1   0.01   6   10   TSSOP-14 
 Pb-free 
 Halide free 
 Active     Audio Power Amplifier, True Ground Stereo Headphone   AB   0.11   5   Multiple Analog   60   1   0.01   6   10   Flip-Chip-12 
 Pb-free 
 Halide free 
 Active     Audio Power Amplifier, True Ground Stereo Headphone   AB   0.11   5   Multiple Analog   60   1   0.01   6   10   TSSOP-14 
 Pb-free 
 Halide free 
 Active     Audio Power Amplifier, True Ground Stereo Headphone, with Backside Laminate Coating   AB   0.11   5   Multiple Analog   60   1   0.01   6   10   Flip-Chip-12 
Previously Viewed Products
Clear List

Associated Products
  Do you also need Audio Switches?