LDO Regulator, 1 A, Ultra-Low Dropout, High PSRR, with Enable

Favorite

Overview

The NCP186 is a Very Low Dropout Regulator which provides up to 1 A of load current and maintains excellent output voltage accuracy of 1.0 % in -40 to 85degC range. The operating input voltage range from 1.8 V up to 5.5 V makes this device suitable for Li−ion battery powered products as well as post−regulation applications. The product is available in several fixed output voltage option and others are possible on request in range from 1.2 V to 3.9 V. NCP186 is fully protected against overheating and output short circuit.Small 8−pin XDFN6 1.2 mm x 1.6 mm package makes the device especially suitable for space constrained applications.

  • Battery Powered Equipment
  • Portable Communication Equipment
  • Cameras, Image Sensors and Camcorders
  • Cell Phone
  • Camera
  • Camcorder
  • 1.8 V to 5.5 V Operating Input Voltage Range
  • Several Fixed Output Voltage Options and others available upon request in range from 1.2 V to 3.9 V
  • Low Quiescent Current of Typ. 90 µA
  • Very Low Dropout: 100 mV Typ. at Iout = 1 A (3.0V version)
  • High 75 dB at 1 kHz PSRR
  • Internal Soft-Start
  • ±1.0% Accuracy in -40 to 85degC temperature range
  • Thermal Shutdown and Current Limit Protections
  • Stable with Small 1 µF Ceramic Capacitors

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

23

Share

Product Groups:

Orderable Parts:

23

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP186AMX120TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

N

Single

Positive

1.2

1

1.8

5.5

0.405

0.09

75

48

Yes

No

Consumer

$0.1392

More Details

NCP186AMX150TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

Y

Single

Positive

1.5

1

1.8

5.5

0.25

0.09

75

48

Yes

No

Consumer

$0.1936

More Details

NCP186AMX175TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

1.75

1

1.8

5.5

0.18

0.09

75

48

Yes

No

Consumer

$0.138

More Details

NCP186AMX180TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

1.8

1

1.8

5.5

0.175

0.09

75

48

Yes

No

Consumer

$0.1441

More Details

NCP186AMX185TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Single

Positive

1.85

1

1.8

5.5

0.17

0.09

75

48

Yes

No

Consumer

Price N/A

More Details

NCP186AMX250TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

2.5

1

1.8

5.5

0.12

0.09

75

48

Yes

No

Consumer

$0.1441

More Details

NCP186AMX280TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

2.8

1

1.8

5.5

0.11

0.09

75

48

Yes

No

Consumer

$0.1441

More Details

NCP186AMX295TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

2.95

1

1.8

5.5

0.102

0.09

75

48

Yes

No

Consumer

$0.138

More Details

NCP186AMX300TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

3

1

1.8

5.5

0.1

0.09

75

48

Yes

No

Consumer

$0.1441

More Details

NCP186AMX330TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

3.3

1

1.8

5.5

0.095

0.09

75

48

Yes

No

Consumer

$0.1459

More Details

NCP186AMX350TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Single

Positive

3.5

1

1.8

5.5

0.092

0.09

75

48

Yes

No

Consumer

Price N/A

More Details

NCP186AMX390TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

3.9

1

1.8

5.5

0.086

0.09

75

48

Yes

No

Consumer

$0.1441

More Details

NCP186BMX120TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Single

Positive

1.2

1

1.8

5.5

0.405

0.09

75

48

Yes

No

Consumer

Price N/A

More Details

NCP186BMX150TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

1.5

1

1.8

5.5

0.25

0.09

75

48

Yes

No

Consumer

$0.1936

More Details

NCP186BMX175TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Single

Positive

1.75

1

1.8

5.5

0.18

0.09

75

48

Yes

No

Consumer

Price N/A

More Details

NCP186BMX180TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

1.8

1

1.8

5.5

0.175

0.09

75

48

Yes

No

Consumer

$0.1441

More Details

NCP186BMX185TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

1.85

1

1.8

5.5

0.17

0.09

75

48

Yes

No

Consumer

$0.138

More Details

NCP186BMX250TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

2.5

1

1.8

5.5

0.12

0.09

75

48

Yes

No

Consumer

$0.138

More Details

NCP186BMX280TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Single

Positive

2.8

1

1.8

5.5

0.11

0.09

75

48

Yes

No

Consumer

Price N/A

More Details

NCP186BMX300TAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Single

Positive

3

1

1.8

5.5

0.1

0.09

75

48

Yes

No

Consumer

Price N/A

More Details

NCP186BMX330TAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

5000

Y

Single

Positive

3.3

1

1.8

5.5

0.095

0.09

75

48

Yes

No

Consumer

$0.1481

More Details

NCP186BMX350TAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Single

Positive

3.5

1

1.8

5.5

0.092

0.09

75

48

Yes

No

Consumer

Price N/A

More Details

NCP186BMX390TAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XDFN-8

1

260

REEL

3000

N

Single

Positive

3.9

1

1.8

5.5

0.086

0.09

75

48

Yes

No

Consumer

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :