LDO Regulator, 500 mA, Low-Dropout, High PSRR, Low Iq

Favorite

Overview

The NCP177 is a Very Low Dropout Regulator which provides up to 0.5 A of load current and maintains excellent output voltage accuracy of 0.8% at 25degC. The operating input voltage range from 1.6 V up to 5.5 V makes this device suitable for Li−ion battery powered products as well as post−regulation applications. The product is available in several fixed output voltage option and others are possible on request in range from 0.7 V to 3.6 V. NCP177 is fully protected against overheating and output short circuit. ENABLE function. Small 4−pin XDFN4 1.0 mm x 1.0 mm package makes the device especially suitable for space constrained applications.

  • Battery Powered Equipment
  • Portable Communication Equipment
  • Cameras, Image Sensors and Camcorders
  • Cell Phone
  • Camera
  • Camcorder
  • 1.6 V to 5.5 V Operating Input Voltage Range
  • Several Fixed Output Voltage Options and others available upon request in range from 0.7 V to 3.6 V
  • Low Quiescent Current of Typ. 60 µA
  • Very Low Dropout: 200 mV Typ. at Iout = 0.5 A (1.8V version)
  • High 75 dB at 1 kHz PSRR
  • Internal Soft-Start
  • ±0.8% Accuracy at Room temperature
  • Thermal Shutdown and Current Limit Protections
  • Stable with Small 1 µF Ceramic Capacitors

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP177AMX120TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

N

Single

Positive

1.2

0.5

1.6

5.5

-

0.06

75

54

Yes

No

-

$0.076

More Details

NCP177AMX150TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

3000

N

Single

Positive

1.5

0.5

1.6

5.5

0.295

0.06

75

54

Yes

No

Consumer

Price N/A

More Details

NCP177AMX180TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

N

Single

Positive

1.8

0.5

1.6

5.5

0.2

0.06

75

54

Yes

No

Consumer

$0.076

More Details

NCP177AMX330TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

N

Single

Positive

3.3

0.5

1.6

5.5

0.11

0.06

75

54

Yes

No

Consumer

$0.076

More Details

NCP177BMX150TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

N

Single

Positive

1.5

0.5

1.6

5.5

0.295

0.06

75

54

Yes

No

Consumer

$0.076

More Details

NCP177BMX180TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

N

Single

Positive

1.8

0.5

1.6

5.5

0.2

0.06

75

54

Yes

No

Consumer

$0.076

More Details

NCP177BMX330TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

3000

N

Single

Positive

3.3

0.5

1.6

5.5

0.11

0.06

75

54

Yes

No

Consumer

$0.076

More Details

Show More

1-25 of 25

Products per page

Jump to :