Product Description
The NCP1729 is a CMOS charge pump voltage inverter that is designed for operation over an input voltage range of 1.15 V to 5.5 V with an output current capability in excess of 50 mA. The operating current consumption is only 122 µA, and a power saving shutdown input is provided to further reduce the current to a mere 0.4 µA. The device contains a 35 kHz oscillator that drives four low resistance MOSFET switches, yielding a low output resistance of 26 Ω and a voltage conversion efficiency of 99%. This device requires only two external 3.3µF capacitors for a complete inverter making it an ideal solution for numerous battery powered and board level applications. The NCP1729 is available in the space saving TSOP-6 (SOT-23-6) package.
|
Features |
| |
|
- Operating Voltage Range of 1.15 V to 5.5 V
|
- Output Current Capability in Excess of 50 mA
|
- Low Current Consumption of 122 µA
|
- Power Saving Shutdown Input for a Reduced Current of 0.4 µA
|
|
|
- Low Output Resistance of 26W
|
- Space Saving TSOP-6 (SOT-23-6) Package
|
|
Applications |
- LCD Panel Bias
- Cellular Telephones
- Pagers
- Personal Digital Assistants
- Electronic Games
- Digital Cameras
- Camcorders
- Hand Held Instruments
|