Power Factor Controller (PFC), High Efficiency, Single Stage

Favorite

Overview

The NCP1652 is a highly integrated controller for implementing power factor correction (PFC) and isolated step down ac-dc power conversion in a single stage, resulting in a lower cost and reduced part count solution. This controller is ideal for notebook adapters, battery chargers and other off-line applications with power requirements between 75 W and 150 W. The single stage is based on the flyback converter and it is designed to operate in continuous conduction (CCM) or discontinuous conduction (DCM) modes.
The NCP1652 increases the system efficiency by incorporating a secondary driver with adjustable nonoverlap delay for controlling a synchronous rectifier switch in the secondary side, an active clamp switch in the primary or both. In addition, the controller features a proprietary Soft-Skip™ to reduce acoustic noise at light loads. Other features found in the NCP1652 include a high voltage startup circuit, voltage feedforward, brown out detector, internal overload timer, latch input and a high accuracy multiplier.

  • High Current Battery Chargers
  • Front Ends for Distributed Power Systems
  • High Power Solid State Lighting
  • Notebook Adapter
  • Dual Control Outputs with Adjustable Non Overlap Delay for Driving a Synchronous Rectifier Switch, an Active Clamp Switch or Both
  • Voltage Feedforward
  • Frequency Jittering
  • Proprietary Soft-Skip™ at Light Loads
  • Brown Out Detector
  • Internal 150 ms Fault Timer
  • Independent Latch-Off Input Facilitates Implementation of Overvoltage and Overtemperature Fault Detectors
  • Single Stage PFC and Isolated Step Down Converter
  • Continuous or Discontinuous Conduction Mode Operation
  • Average Current Mode Control (ACMC), Fixed Frequency Operation
  • High Accuracy Multiplier
  • Adjustable Operating Frequency from 20 kHz to 250 kHz
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
PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1652ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

DCM

Fixed

Current Mode

Step-Down

100

20

1

9.3 - 11.3

Yes

Yes

YES

Price N/A

More Details

NCP1652DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

DCM

Fixed

Current Mode

Step-Down

100

20

1

9.3 - 11.3

Yes

Yes

YES

Price N/A

More Details

NCP1652DWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

DCM

Fixed

Current Mode

Step-Down

100

20

1

9.3 - 11.3

Yes

Yes

YES

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :