feedback
Rate this webpage

Need
Support?


NCP1651: Single Stage Power Factor Correction Controller

Datasheet: Single Stage Power Factor Controller
Rev. 10 (295kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
The NCP1651 is an active power factor correction controller that is designed for operation over the universal input range (85 VAC- 265 VAC)in 50/60 Hz power systems. It provides a low cost, low component count solution for isolated ac- dc converters with mid- high output voltage requirements and eases the task of meeting the IEC1000-3-2 harmonic requirements for converters in the range of 50W - 250W.

The NCP1651 is a fixed frequency controller that drives a flyback converter topology to operate in continuous/discontinuous mode. It programs the average input current to follow the line voltage in order to provide unity power factor. By using an average current mode control CCM algorithm, the NCP1651 can help provide excellent power factor while limiting the peak primary current. Its fixed frequency operation simplifies the design of the input filter.

The NCP1651 uses a proprietary multiplier design that gives much more accurate operation than conventional analog multipliers.
Features
 
  • Fixed Frequency Operation
  • Average Current Mode PWM
  • Internal High Voltage Start-Up Circuit
  • Continuous or Discontinuous Mode Operation
  • High Accuracy Multiplier
  • Overtemperature Shutdown
  • External Shutdown
  • Undervoltage Lockout
  • Low Cost/Parts Count Solution
  • Ramp Compensation Does Not Affect Oscillator Accuracy
Applications
  • High Current Battery Chargers
  • Front Ends for Distributed Power Systems
Technical Documentation & Design Resources
Reference Designs (1) Data Sheets (1)
Application Notes (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP1651DR2G Active, Not Rec
Pb-free
Halide free
Single Stage Power Factor Correction Controller SOIC-16 751B-05 1 Tape and Reel 2500 $2.4266
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 20,000
PandS   (2015-07-09) : <1K
Previously Viewed Products
Clear List