Power Factor Controller (PFC)

Obsolete

Overview

The NCP1650 is an active, power factor correction controller that can operate over a wide range of input voltages, and output power levels. It is designed to operate on 50/60 Hz power systems. This controller offers several different protection methods to assure safe, reliable operation under any conditions. The PWM is a fixed frequency, average current mode controller with a wide complement of features. These features allow for both flexibility as well as precision in it's application to a circuit. Critical components of the internal circuitry are designed for high accuracy, which allows for precise power and current limiting, therefore minimizing the amount of overdesign necessary for the power stage components. TheNCP1650 is designed with a true power limiting circuit that will maintain excellent power factor even in constant power mode. It also contains features that allow for fast transient response to changing load currents and line voltages.

  • Power Converters
  • Servers
  • Industrial Equipment
  • Fixed Frequency Operation
  • Average Current Mode PWM
  • Continuous or Discontinuous Mode Operation
  • Fast Line/Load Transient Compensation
  • True Power Limiting Circuit
  • Undervoltage Lockout
  • Overvoltage Limiting Comparator
  • Brown Out Protection
  • Operation from 25 to 250 kHz

Tools and Resources

Product services, tools and other useful resources related to NCP1650

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1650DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

CCM

Fixed

Current Mode

Step-Up

25 - 250

20

1500 / 1500

10 - 10.5

Yes

No

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.