Product Description
The NCP1606 is an active power factor controller specifically designed for use as a pre-converter in electronic ballasts, ac/dc adapters and other medium power off line converters (typically up to 300W) It embeds a Critical Conduction Mode (CRM) scheme that substantially exhibits unity power factor across a wide range of input voltages and power levels. Housed in a DIP8 or SOIC8 package, the NCP1606 minimizes the number of external components. Its integration of comprehensive safety protection features makes it an excellent driver for rugged PFC stages.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Pin to pin compatible with industry standard
|
|
|
-
Adj. Over Voltage Protection with two current level options
|
|
-
Design flexibility and rugged design NCP1606B: further reduces losses
|
-
Built-in Under Voltage Protection
|
|
|
-
High Precision Voltage Reference
|
|
-
Better output voltage accuracy
|
-
Very Low Startup Current Consumption (<40 microA)
|
|
|
-
Low Typical Operating Current (2.1 mA)
|
|
|
-
-500 mA / +800 mA Totem Pole Gate Driver
|
|
|
|
Applications |
|
End Products |
- Any Power Factor Correction stage typically under 300 W
|
|
- Electronic Ballast
- LCD TV
- Plasma TV
- Desktop PC
- AC Adapters
|