Power Factor Controller, Enhanced, High Voltage and Efficient Standby Mode

Favorite

Overview

The NCP1605 is a controller that exhibits near unity power factor while operating in fixed frequency, Discontinuous Conduction Mode or in Critical Conduction Mode.Housed in a SOIC16 package, the circuit incorporates all the features necessary for building robust and compact PFC stages, with a minimum of external components. In addition, it integrates the skip cycle capability to lower the standby losses to a minimum. The NCP1605A version lowers the UVLO ON threshold level to 10.5 V to allow operation with a lower Vcc.

  • Power Factor Correction
  • High power AC Adapters
  • Flat TVs
  • Desktop PCs
  • Industrial Power Supplies
  • High Voltage Startup Current Source
  • Fixed Frequency, Discontinous Conduction Mode (DCM) or Critical
  • Soft-Skip during Standby Mode
  • PFC ready signal
  • Fast Line / Load Transient Compensation
  • Valley Turn on
  • Output Under and Over Voltage Protection
  • Brown-Out Detection
  • Soft-Start for Smooth Start-up Operation
  • Over Current Limitation
  • Latched Off Capability
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
PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1605ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

DCM

Fixed

Voltage Mode

Step-Up

Up to 250

20

500 / 800

9 - 15

Yes

Yes

Yes

Price N/A

More Details

NCP1605BDR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

DCM

Fixed

Voltage Mode

Step-Up

Up to 250

20

500 / 800

9 - 15

Yes

Yes

Yes

Price N/A

More Details

NCP1605DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

DCM

Fixed

Voltage Mode

Step-Up

Up to 250

20

500 / 800

9 - 15

Yes

Yes

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :