Low Voltage Synchronous Buck Controller

Favorite

Overview

Low Voltage Synchronous Buck Controller

  • Graphics Cards
  • Input Voltage Range from 4.5 V to 15 V
  • 350 kHz (NCP1582, NCP1582A), 300 kHz (NCP1583) InternalOscillator
  • Boost Pin Operates to 30 V
  • Voltage Mode PWM Control
  • 0.8 V +/- 1.5% Internal Reference Voltage
  • Adjustable Output Voltage
  • Programmable SoftStart
  • Internal 0.7 A Gate Drivers
  • 80% Max Duty Cycle
  • Input UVLO
  • RDS(on) Current Sensing for Short Circuit Protection
  • These are PbFree Devices
  • Desktop Computers
  • Servers/Networking
  • DSP and FPGA Power Supply
  • DC/DC Regulator Modules
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1582ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

1

Voltage Mode

4.5

13.2

350

Price N/A

More Details

NCP1582DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

1

Voltage Mode

4.5

13.2

350

Price N/A

More Details

NCP1583DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

1

Voltage Mode

4.5

13.2

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :