Synchronous Buck Controller, Low Voltage

Last Shipments

Overview

The NCP1579 is a low cost PWM controllers designed to operate from a 5V or 12V supply. These devices are capable of producing an output voltage as low as 0.8V. These 8 pin devices provide an optimal level of integration to reduce size and cost of the power supply. The NCP1579 provides a 1A gate driver design and an internally set 275kHz oscillator. Other efficiency enhancing features of the gate driver include adaptive non overlap circuitry. The NCP1579 also incorporates an externally compensated error amplifier and a capacitor programmable soft start function. Protection features include programmable short circuit protection and under voltage lockout.

  • STB
  • Blue-Ray DVD
  • LCD TV
  • DSP & FPGA Power Supplies
  • DC-DC Regulator Modules
  • STB
  • Blue-Ray DVD
  • LCD TV
  • Input voltage range from 4.5 to 13.2V
  • Voltage Mode PWM Control
  • 0.8V +/- 2.0% Internal Reference Voltage
  • Adjustable Output voltage
  • Capacitor Programmable Soft-Start
  • Internal 1A Gate Driver
  • Programmable Current Limit

Tools and Resources

Product services, tools and other useful resources related to NCP1579

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP1579DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Step-Down

1

-

4.5

13.2

275

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.