NCP1579: Low Voltage Synchronous Buck Controller

Overview
Specifications
Datasheet: Low Voltage Synchronous Buck Controller
Rev. 3 (142.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCP1579 is a low cost PWM controllers designed to operate from a 5V or 12V supply. These devices are capable of producing an output voltage as low as 0.8V. These 8 pin devices provide an optimal level of integration to reduce size and cost of the power supply. The NCP1579 provides a 1A gate driver design and an internally set 275kHz oscillator. Other efficiency enhancing features of the gate driver include adaptive non overlap circuitry. The NCP1579 also incorporates an externally compensated error amplifier and a capacitor programmable soft start function. Protection features include programmable short circuit protection and under voltage lockout.
Features   Benefits
     
  • Input voltage range from 4.5 to 13.2V
 
  • Versatility
  • Voltage Mode PWM Control
 
  • Ease of Use
  • 0.8V +/- 2.0% Internal Reference Voltage
 
  • Enhanced performance
  • Adjustable Output voltage
 
  • Versatility
  • Capacitor Programmable Soft-Start
 
  • Ease of Use
  • Internal 1A Gate Driver
 
  • Enhanced performance
  • Programmable Current Limit
 
  • Ease of Use
Applications   End Products
  • STB
  • Blue-Ray DVD
  • LCD TV
  • DSP & FPGA Power Supplies
  • DC-DC Regulator Modules
 
  • STB
  • Blue-Ray DVD
  • LCD TV
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP1579DR2G Active
Pb-free
Halide free
Low Voltage Synchronous Buck Controller SOIC-8 751-07 1 Tape and Reel 2500 $0.1867
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Phases : 1
Topology : Step-Down
: Pb-free
: Halide free
VCC Min (V) : 4.5
Package Type : SOIC-8
fSW Typ (kHz) : 275
VCC Max (V) : 13.2
Market Leadtime (weeks) :
Digi-Key   (2013-05-24 00:00) : >1K
Mouser   (2013-05-24 00:00) : >1K
Datasheet: Low Voltage Synchronous Buck Controller
Rev. 3 (142.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Topology Phases Control Mode VCC Min (V) VCC Max (V) fSW Typ (kHz) tres Typ (ns) Package Type
 Pb-free 
 Halide free 
 Active     Low Voltage Synchronous Buck Controller   Step-Down   1     4.5   13.2   275     SOIC-8 
Datasheet: Low Voltage Synchronous Buck Controller
Rev. 3 (142.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
751-07   
Datasheet: Low Voltage Synchronous Buck Controller
Rev. 3 (142.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFET / IGBT Drivers?
Do you also need MOSFETs?

Do you need a device with a higher input voltage? NCP3020