feedback
Rate this webpage

Need
Support?


NCP1547: 1.5 A, 340 kHz, Low Voltage Buck Regulator with Synchronization Capability

Datasheet: 1.5 A, 340 kHz, Low Voltage Buck Regulator with Synchronization Capability
Rev. 6 (210kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
The NCP1547 is a 1.5 A buck regulator IC operating at a fixed frequency of 340 kHz. The device employs the V2™ control architecture to provide unmatched transient response, the best overall regulation and the simplest loop compensation. The NCV8842 accommodates input voltages from 4.0 V to 40 V and contains synchronization circuitry. The on-chip NPN transistor is capable of providing a minimum of 1.5 A of output current and is biased by an external boost capacitor to ensure saturation, thus minimizing on-chip power dissipation. Protection circuitry includes thermal shutdown, cycle-by-cycle current limiting and frequency foldback short-circuit protection.
Features   Benefits
     
  • V2™ Control Architecture
 
  • Ultra-fast Transient Response, Improved Regulation and Simplified Design
  • 2.0% Error Amp Reference Voltage Tolerance
 
  • Tight Output Regulation
  • Cycle-by-Cycle Current Limiting
 
  • Limits Switch and Inductor Current
  • Switch Frequency Decrease of 4:1 in Short Circuit
 
  • Reduces Short Circuit Power Dissipation
  • Bootstrapped Operation (BOOST)
 
  • Increased Efficiency and Minimized On-Chip Power Dissipation
  • Synchronization to External Clock (SYNC)
 
  • Synchronization to External Clock (SYNC)
  • 1.0 A Shutdown Quiescent Current
 
  • Minimize Current Consumption when SHDNB is Asserted
  • Thermal Shutdown
 
  • Protect IC from Over-Temperature
  • Soft-Start
 
  • Decrease Inrush Current and Minimize Output Over-shoot During Start-Up
  • Pb-Free Packages are Available
   
Applications   End Products
  • Industrial Control
  • Point-of-Load Voltage Regulation
  • Consumer Audio and video
  • Computer and Computer Peripheral
  • Automotive Version Available As NCV8843
 
  • Dc-dc power supplies
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP1547DG Last Shipments 
Pb-free
Halide free
1.5 A, 340 kHz, Low Voltage Buck Regulator with Synchronization Capability SOIC-8 751-07 1 Tube 98  
NCP1547DR2G Lifetime
Pb-free
Halide free
1.5 A, 340 kHz, Low Voltage Buck Regulator with Synchronization Capability SOIC-8 751-07 1 Tape and Reel 2500 $0.9226
NCP1547MNR2G Lifetime
Pb-free
Halide free
1.5 A, 340 kHz, Low Voltage Buck Regulator with Synchronization Capability DFN-18 505 1 Tape and Reel 2500 $1.2533
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List