Buck Converter, DC-DC, High Efficiency, Adjustable Output Voltage, Low Ripple, 1.7 MHz, 1 A

Favorite

Overview

The NCP1529 step-down DC-DC converter is a monolithic integrated circuit for portable applications powered from one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The device is able to deliver up to 1.0 A on an output range externally adjustable from 0.9 V to 3.9 V or fixed at 1.2 V or 1.35 V.
It uses synchronous rectification to increase efficiency and reduce external part count. The device also has a built-in 1.7 MHz (nominal) oscillator which reduces component size by allowing a small inductor and capacitors. Automatic switching PWM/PFM mode offers improved system efficiency.
Additional features include integrated soft-start, cycle-by-cycle current limiting and thermal shutdown protection. The NCP1529 is available in a space saving, low profile 2x2x0.5 mm UDFN6 package and TSOP-5 package.

  • Battery powered applications power management
  • Power supply for processor with low core voltage
  • USB powered devices
  • Low Voltage DC rails power management
  • Cellular phones, smart phones, and PDAs
  • MP3 players and portable audio systems
  • 96% efficiency, 28 uA quiescent current, 0.3 uA shutdown current
  • 1.7 MHz switching frequency
  • Auto-switching between PWM and PFM mode at light load conditions
  • Adjustable output voltage from 0.9V to 3.9V
  • Best in class Low Ripple even in PFM mode
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP1529ASNT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Step-Down

Current Mode

2.7

5.5

0.9 to 3.9

1

96

1700

$0.345

More Details

NCP1529MU12TBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Step-Down

Current Mode

2.7

5.5

1.2

1

86

1700

Price N/A

More Details

NCP1529MUTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Step-Down

Current Mode

2.7

5.5

0.9 to 3.9

1

96

1700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :