feedback
Rate this webpage

Need
Support?


NCP1523B: Buck Converter, DC-DC, High Efficiency, Adjustable Output Voltage, 3 MHz, 600 mA

Datasheet: Buck Converter, DC-DC, High Efficiency, Adjustable Output Voltage, 3 MHz, 600 mA
Rev. 2 (261.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
The NCP1523 step-down PWM DC-DC converter is optimized for portable applications powered from 1-cell Li-ion or 3 cell Alkaline/NiCd/NiMH batteries. The device is available in an adjustable output voltage from 0.9 V to 3.3 V. It uses synchronous rectification to increase efficiency and reduce external part count. The device also has a built-in 3 MHz (nominal) oscillator which reduces component size by allowing use of a small inductor and capacitors. NCP1523 is available in automatic switching PWM/PFM (NCP1523FCT2G) improving system efficiency and in PWM mode only (NCP1523BFCT2G) offering a very efficient load transient solution. Additional features include integrated soft-start, cycle-by-cycle current limiting and thermal shutdown protection. The NCP1523 is available in a space saving, 8 pin chip scale package.
Features   Benefits
     
  • Up to 93% Efficiency, 60 uA Quiescent Current, Shutdown Current Consumption of 0.3 A
 
  • Extends battery life and 'play-time'
  • Auto-switching between PWM and PFM mode at light load conditions (NCP1523FCT2G)
 
  • Low power consumption at light loading
  • PWM mode operation (NCP1523BFCT2G)
 
  • Very efficient load transient solution, low output voltage ripple at light load
  • Adjustable output voltage from 0.9V to 3.3V
   
Applications   End Products
  • Power supply for application processor
  • Power supply for processor with low core voltage
 
  • Cellular phones, smart phones, and PDAs
  • MP3 players and portable audio systems
  • Digital still cameras and video cameras
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (6)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP1523BGEVB Active
Pb-free
Step Down DC-DC Converter Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 1
Digikey (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP1523BFCT2G Lifetime
Pb-free
Halide free
Buck Converter, DC-DC, High Efficiency, Adjustable Output Voltage, 3 MHz, 600 mA, 3 MHz, 600 mA, High-Efficiency, Adjustable Output Voltage Step-Down Converter Flip-Chip-8 766AE 1 Die Surf Tape and Reel 3000 $0.5333
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Previously Viewed Products
Clear List