LDO Regulator, 450 mA, Ultra-High PSRR, Ultra-Low Noise

Favorite

Overview

The NCP148 is a linear regulator capable of supplying 450 mA output current. Designed to meet the requirements of RF and analog circuits, the NCP148 device provides low noise, high PSRR, low quiescent current, and very good load/line transients.

The NCP148 offers soft−start function with optimized slew rate control to use in camera module. The device is designed to work with a 1 uF output ceramic capacitor. It is available in ultra−small 0.35P, 0.65 mm x 0.65 mm Chip Scale Package (CSP).

  • Image sensor
  • RF Modules
  • Battery Powered Equipment
  • Precision Analog Circuits
  • Audio codec
  • Camera Modules
  • Tablets
  • Cameras and camcoders
  • Smartphones
  • Surveillance Cameras
  • Ultra High PSRR 90dB at 1kHz, 20mA
  • Ultra Low Output Noise 10µVRMS
  • Very Low Dropout 80mV@250mA
  • Operating Input Voltage Range 1.9V to 5.5V
  • Ultra Low Quiescent current 18µA
  • Available in CSP4 0.35P package
  • Soft-start with optimized slew rate

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP148AFCT180T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

10000

Y

Single

Positive

1.8

0.45

1.9

5.5

0.3

0.018

98

10

Yes

No

Consumer

$0.1025

More Details

NCP148AFCT250T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

5000

Y

Single

Positive

2.5

0.45

1.9

5.5

0.19

0.018

98

10

Yes

No

Consumer

$0.1025

More Details

NCP148AFCT260T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

5000

Y

Single

Positive

2.6

0.45

1.9

5.5

0.18

0.018

98

10

Yes

No

Consumer

$0.1025

More Details

NCP148AFCT270T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

10000

Y

Single

Positive

2.7

0.45

1.9

5.5

0.18

0.018

98

10

Yes

No

Consumer

$0.1025

More Details

NCP148AFCT280T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

5000

Y

Single

Positive

2.8

0.45

1.9

5.5

0.175

0.018

98

10

Yes

No

Consumer

$0.1025

More Details

NCP148AFCT285T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

5000

Y

Single

Positive

2.85

0.45

1.9

5.5

0.17

0.018

98

10

Yes

No

Consumer

$0.1025

More Details

NCP148AFCT320T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

5000

N

Single

Positive

3.2

0.45

1.9

5.5

0.16

0.018

98

10

Yes

No

Consumer

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :