Boost Converter, PFM, DC-DC, 25 V, 25 mA

Favorite

Overview

The NCP1406 is a monolithic PFM step-up DC-DC converter. This device is designed to boost single Lithium or two cells AA/AAA battery voltages up to 25 V (with internal MOSFET) output for handheld applications. A pull-up Chip Enable feature is built-in with this device to extend battery-operating life. In addition to standard boost converter topologies, this device can be configured for voltage-inverting and step-down applications. This device is available in a space-saving TSOP-5 package. With its small footpring, the device is also ideal for generating a boosted voltage from a 3.3 V or 5.0 V power rail.

  • LCD Bias
  • White LED Driver
  • OLED Driver
  • Personal Digital Assistants (PDA)
  • Digital Still Camera
  • Cellular Telephone
  • Hand-held Games
  • Handheld Instrument
  • 85% Efficiency at VOUT = 25 V, IOUT = 25 mA, VIN = 5.0 V
  • Low Operating Current of 15 µA (Not Switching)
  • Low Shutdown Current of 0.3 µA
  • Low Start−up Voltage of 1.8 V Typical at 0 mA
  • Output Voltage up to 25 V with Built−in 26 V MOSFET Switch
  • PFM Switching Frequency up to 1.0 MHz
  • Chip Enable
  • Feedback Pin Open/Short Circuit Protection
  • Input Undervoltage Lockout
  • Output Voltage Soft-Start
  • Thermal Shutdown
  • Low Profile and Minimum External Parts
  • Micro Miniature TSOP-5 Package
  • Pb-Free Package is Available
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP1406SNT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Step-Up

Current Mode

1.4

5.5

Up to 25

0.025

85

Up to 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :