Controller, High Performance, Resonant Mode, with Integrated High-Voltage Drivers

Obsolete

Overview

The NCP1398 is a high performance controller for half bridge LLC resonant converters. The integrated high voltage gate driver simplifies layout and reduces external component count. A unique architecture, which includes a 750 kHz Voltage Controlled Oscillator whose control mode permits flexibility when an ORing function is required allows the NCP1398 to deliver everything needed to build a reliable and rugged resonant mode power supply. The NCP1398 provides a suite of protection features with configurable settings to allow optimization in any application. This includes: auto-recovery and latch-off over-current protection, brown-out detection, open optocoupler detection, adjustable soft-start and dead-time.

  • High Efficiency 90W~500W Power Supplies
  • LCD-TV
  • LED Lighting Systems
  • All-in-One Computer, Desktop, Server Power Supplies
  • Home and Industrial Appliances
  • Medium- and high-power small size notebook adapters
  • Adjustable minimum switching frequency with 3% accuracy (improved Fmax of 6%)
  • Brown-out input
  • 1 A / 0.5 A Peak Current Sink / Source Drive
  • Timer-based OCP input with auto-recovery
  • Second latched OCP level
  • Adjustable deadtime from 100 ns to 2 us
  • Adjustable soft-start
  • Designed with Pin-to-Adjacent-Pin Short Testing Safety Considerations
  • Designed with Open Pin Testing Safety Considerations

Tools and Resources

Product services, tools and other useful resources related to NCP1398

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1398BDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Half-Bridge

Current/Voltage Mode

Up to 750

No

9.5/10.5

Yes

Yes

Yes

20

500 / 1000

Price N/A

More Details

NCP1398CDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

Half-Bridge

Current/Voltage Mode

Up to 750

No

9.5/10.5

Yes

Yes

Yes

20

500 / 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.