Controller, Quasi-Resonant, Current Mode

Obsolete

Overview

The NCP1379 is a high performance device aimed at powering quasi-resonant converters. Capitalizing on a proprietary valley lockout system, the controller shifts gears and reduces the switching frequency as the power loading becomes lighter. This results in a stable operation despite switching events always triggering in the drain-source valley. This system works down to the 4th valley and toggles to a variable frequency mode beyond, ensuring an excellent standby power performance. To improve the safety in the overload situations, the controller includes an Over Power Protection (OPP) circuit which clamps the delivered power at high-line. Safety-wise, a fixed internal timer relies on the feedback voltage to detect a fault. Once the timer elapses, the controller stops and enters auto-recovery mode, ensuring a low duty-cycle burst operation. Particularly well suited for TV power supply applications, the controller features a low startup voltage allowing use of an auxiliary supply to power the device.

  • Auxiliary power supplies (flat TV, appliances)
  • Power AC-DC converters for adapters, TVs and set top boxes
  • Quasi-resonant peak current mode control operation
  • Valley switching operation with valley lockout
  • Frequency foldback at light load
  • Adjustable overpower protection
  • Auto-recovery output short circuit protection
  • Fixed internal 80 ms timer for short circuit protection
  • VCC range operation up to 28 V

Tools and Resources

Product services, tools and other useful resources related to NCP1379

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1379DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Flyback

Current Mode

Variable

Yes

9

Yes

Yes

Yes

28

500 / 800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.