LDO Regulator, 500 mA, Ultra-Low Dropout, Ultra-High PSRR, with Bias Rail

Favorite

Overview

NCP135 is a 500 mA LDO equipped with NMOS passtransistor and a separate bias supply voltage (VBIAS). The deviceprovides very stable, accurate output voltage with low noise suitablefor space constrained, noise sensitive applications. In order tooptimize performance for battery operated portable applications, theNCP135 features low IQ consumption. The NCP135 is offered inWDFN6 2 mm x 2 mm package.

Similar Products:

NCP13x Series NCP130 NCP133 NCP134 NCP135 NCP137 NCP139
Output Current (A) 0.3 0.5 0.5 0.5 0.7 1
PSRR f=1 kHz (dB) 70 70 70 73 60 60
Dropout Voltage (V) 0.060 0.090 0.090 0.053 0.060 0.060

  • Battery - powered and Portable Equipment
  • Image sensor applications
  • Cameras, Camera Modules
  • Ultra-Low Dropout of Typ. 53mV
  • 0.4V Fixed Output Voltage option
  • Guaranteed Output Current from 0mA to 500mA
  • 0.5% Typical Output Voltage Accuracy
  • Output Active Discharge option available
  • Output Current in Excess of 500mA
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP135AMT040TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

0.4

0.5

0.4

5.5

0.053

0.035

90

28.7

Yes

No

Consumer

$0.2463

More Details

NCP135AMT075TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

F

Single

Positive

0.75

0.5

0.4

5.5

0.052

0.035

90

35.4

Yes

No

Consumer

$0.2463

More Details

NCP135BMT040TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

Single

Positive

0.4

0.5

0.4

5.5

0.053

0.035

90

28.7

Yes

No

Consumer

$0.2463

More Details

Show More

1-25 of 25

Products per page

Jump to :