Quasi-Resonant Controller, High-Voltage, Featuring Valley Lock-Out Switching with Power Excursion Mode (PEM)

Favorite

Overview

The NCP1341 is a highly integrated quasi−resonant flyback controller suitable for designing high−performance off−line power converters. With an integrated active X2 capacitor discharge feature, the NCP1341 can enable no−load power consumption below 30 mW.The quasi−resonant current−mode flyback stage features a proprietary valley−lockout circuitry, ensuring stable valley switching. This system works down to the 6th valley and transitions to a frequency foldback mode to reduce switching losses. As the load decreases further, the NCP1341 enters quiet−skip mode to manage the power delivery.The NCP1341 integrates power excursion mode (PEM) to minimize transformer size in designs requiring high transient load capability. If transient load capability is not desired, the NCP1340 offers the same performance and features without PEM.To help ensure converter ruggedness, the NCP1341 implements several key protective features such as internal brownout detection, a non−dissipative Over Power Protection (OPP) for constant maximum output power regardless of input voltage, a latched over voltage and NTC−ready over-temperature protection through a dedicated pin, and line removal detection to safely discharge the X2 capacitors when the line is removed.

  • Medium or High Power AC-DC Adapters
  • Ultra High Density AC-DC Adapters
  • Computer Power Supplies
  • Phone and Tablet Adapters
  • Notebook Adpaters
  • Flat TV SMPS
  • Computer Power Supplies
  • Phone and Tablet Adapters
  • QR Frequency Jittering
  • New Quiet-Skip Technology
  • Integrated HV Startup with Brownout Protection
  • Valley Switching Operation with Valley Lockout
  • Integrated X2 Capacitor Discharge Capability
  • NTC Compatible Fault Pin
  • High Drive Capability: -500 mA / +800 mA
  • Latch input for OVP and OTP implementations
  • Power Excursion Mode (PEM)
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
Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1341A1D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

Y

Flyback

Current Mode

Variable

Yes

9

Yes

Yes

Yes

30

500 / 800

$0.4715

More Details

NCP1341B1D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

Y

Flyback

Current Mode

Variable

Yes

9

Yes

No

Yes

30

500 / 800

$0.4715

More Details

NCP1341B1DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

Current Mode

Variable

Yes

9

Yes

No

Yes

30

500 / 800

Price N/A

More Details

NCP1341B4D1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

Y

Flyback

Current Mode

Variable

Yes

9

Yes

No

Yes

30

500 / 800

$0.4715

More Details

Show More

1-25 of 25

Products per page

Jump to :