LDO Regulator, 500 mA, Ultra-Low Dropout, High PSRR, with Bias Rail

Favorite

Overview

NCP133 is a 500 mA VLDO equipped with NMOS passtransistor and a separate bias supply voltage (VBIAS). The deviceprovides very stable, accurate output voltage with low noise suitablefor space constrained, noise sensitive applications. In order tooptimize performance for battery operated portable applications, theNCP133 features low IQ consumption. The XDFN6 1.2 mm x 1.2 mmpackage is optimized for use in space constrained applications.

Similar Products:

NCP13x Series NCP130 NCP133 NCP134 NCP135 NCP137 NCP139
Output Current (A) 0.3 0.5 0.5 0.5 0.7 1
PSRR f=1 kHz (dB) 70 70 70 73 60 60
Dropout Voltage (V) 0.060 0.090 0.090 0.053 0.060 0.060

  • Battery - powered and Portable Equipment
  • Smartphones, Tablets
  • Cameras, DVRs, Camcorders
  • Ultra-Low Dropout of Typ. 140mV
  • Fixed Output Voltage options from 0.8V to 2.1V and Adjustable
  • 140 mV typical dropout at the full 500 mA load.
  • Guaranteed Output Current from 0mA to 500mA
  • 0.5% Typical Output Voltage Accuracy
  • Output Current in Excess of 500mA
  • Output Active Discharge option available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP133AMX090TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

Y

Single

Positive

0.9

0.5

0.8

5.5

0.14

0.08

80

40

Yes

No

Consumer

$0.1946

More Details

NCP133AMX105TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

Y

Single

Positive

1.05

0.5

0.8

5.5

0.14

0.08

80

40

Yes

No

Consumer

$0.1946

More Details

NCP133AMX115TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

Y

Single

Positive

1.15

0.5

0.8

5.5

0.14

0.08

80

40

Yes

No

Consumer

$0.1946

More Details

NCP133AMX120TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

Y

Single

Positive

1.2

0.5

0.8

5.5

0.14

0.08

80

40

Yes

No

Consumer

$0.1946

More Details

NCP133AMX125TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

Y

Single

Positive

1.25

0.5

0.8

5.5

0.14

0.08

80

40

Yes

No

Consumer

$0.1946

More Details

NCP133AMXADJTCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

Y

Single

Positive

Adj

0.5

0.8

5.5

0.14

0.08

80

50

Yes

No

Consumer

$0.1946

More Details

Show More

1-25 of 25

Products per page

Jump to :