NCP133: CMOS Linear Voltage Regulator with Bias Rail, 500 mA Very Low Dropout
Product Description
NCP133 is a 500 mA VLDO equipped with NMOS pass
transistor and a separate bias supply voltage (VBIAS). The device
provides very stable, accurate output voltage with low noise suitable
for space constrained, noise sensitive applications. In order to
optimize performance for battery operated portable applications, the
NCP133 features low IQ consumption. The XDFN6 1.2 mm x 1.2 mm
package is optimized for use in space constrained applications.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Ultra-Low Dropout of Typ. 140mV
|
|
-
Allows to save power and operates with very low Vin-Vout voltage.
|
-
Fixed Output Voltage options from 0.8V to 2.1V and Adjustable
|
|
-
Excellent choice for low voltage Vcore applications
|
-
140 mV typical dropout at the full 500 mA load.
|
|
-
minimizes the power loss across the regulator
|
-
Guaranteed Output Current from 0mA to 500mA
|
|
-
Very good choice for high current applications
|
-
0.5% Typical Output Voltage Accuracy
|
|
-
Perfect fit for POL applications
|
-
Output Current in Excess of 500mA
|
|
|
-
Output Active Discharge option available
|
|
|
|
Applications |
|
End Products |
- Battery - powered and Portable Equipment
|
|
- Smartphones, Tablets
- Cameras, DVRs, Camcorders
|
|
|