NCP130: CMOS Linear Voltage Regulator with Bias Rail, 300 mA Very Low Dropout
Product Description
NCP130 is a 300 mA VLDO equipped with NMOS pass
transistor and a separate bias supply voltage (VBIAS). The device
provides very stable, accurate output voltage with low noise suitable
for space constrained, noise sensitive applications. In order to
optimize performance for battery operated portable applications, the
NCP130 features low IQ consumption. The XDFN6 1.2 mm x 1.2 mm
package is optimized for use in space constrained applications.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Ultra-Low Dropout of Typ. 75mV
|
|
-
Allows to save power and operates with very low Vin-Vout voltage.
|
-
Fixed Output Voltage options from 0.8V to 2.1V
|
|
-
Excellent choice for low voltage Vcore applications
|
-
75 mV typical dropout at the full 300 mA load.
|
|
-
minimizes the power loss across the regulator
|
-
Guaranteed Output Current from 0mA to 300mA
|
|
-
Very good choice for high current applications
|
-
0.5% Typical Output Voltage Accuracy
|
|
-
Perfect fit for POL applications
|
-
Output Current in Excess of 300mA
|
|
|
-
Output Active Discharge option available
|
|
|
|
Applications |
|
End Products |
- Battery - powered and Portable Equipment
|
|
- Smartphones, Tablets
- Cameras, DVRs, Camcorders
|
|
|