PWM Controller Featuring Peak Power Excursion and HV Startup

Obsolete

Overview

The NCP1249 is a highly integrated high-voltage PWM controller capable of delivering a rugged and high performance offline power supply with extremely low no-load consumption. With a supply range up to 30 V, the controller hosts a jittered 65-kHz switching circuitry operated in peak current mode control. When the power on the secondary side starts to decrease, the controller automatically folds back its switching frequency down to a minimum level of 26 kHz. As the power further goes down, the part enters skip cycle while freezing the peak current setpoint.

To help build rugged converters, the controller features several key protective features: an internal brown-out, a non-dissipative Over Power Protection for a constant maximum output current regardless of the input voltage and two latched over voltage protection inputs - either through a dedicated pin or via the Vcc input.

The controller architecture is arranged to authorize a transient peak power excursion when the peak current hits the limit. At this point, the switching frequency is increased from 65 kHz to 130 kHz until the peak requirement disappears. The timer duration is then modulated as the converter crosses a peak power excursion mode (long) or undergoes a short circuit (short).

Similar to NCP1255 & NCP1254 with integrated HV Startup
NCP1249 has Active ON (A&B) and Active OFF (C&D) versions.

  • Ac-Dc Adapters

  • Notebook Adapters
  • Printer Power Supplies

  • Integrated High Voltage startup
  • 65kHz operating frequency with 130kHz Frequency Excursion
  • Internal and Adjustable Over Power Protection (OPP) Circuit
  • Adjustable Brown-Out Protection
  • Frequency Foldback down to 26 kHz and Skip-cycle in light load conditions
  • Adjustable Timer-based Auto-recovery Overload/Short-circuit protection with 100% to 25% timer reduction for short-circuit faults
  • Frequency Jittering in Normal and Frequency Foldback Modes
  • Latch Input
  • Double Vcc hiccup in fault mode

Tools and Resources

Product services, tools and other useful resources related to NCP1249

Buy/Parametrics Table
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
Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1249AD65R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

N

Flyback

Current Mode

65

Yes

8.8

Yes

Yes

Yes

35

300 / 500

Price N/A

More Details

NCP1249BD65R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

N

Flyback

Current Mode

65

Yes

8.8

Yes

Yes

Yes

35

300 / 500

Price N/A

More Details

NCP1249CD65R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

N

Flyback

Current Mode

65

Yes

8.8

Yes

Yes

Yes

35

300 / 500

Price N/A

More Details

NCP1249DD65R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-9 NB

1

260

REEL

2500

N

Flyback

Current Mode

65

Yes

8.8

Yes

Yes

Yes

35

300 / 500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.