Fixed Frequency Current Mode Controller for Flyback Converters

Favorite

Overview

The NCP1248 is a new fixed-frequency current-mode controller featuring the Dynamic Self-Supply. This function greatly simplifies the design of the auxiliary supply and the VCC capacitor by activating the internal startup current source to supply the controller during start-up, transients, latch, stand-by etc. This device contains a special HV detector which detect the application unplug from the AC input line and triggers the X2 discharge current. This HV structure allows the brown-out detection as well. It features a timer-based fault detection that ensures the detection of overload and an adjustable compensation to help keep the maximum power independent of the input voltage. Due to frequency foldback, the controller exhibits excellent efficiency in light load condition while still achieving very low standby power consumption. Internal frequency jittering, ramp compensation, and a versatile latch input make this controller an excellent candidate for the robust power supply designs. A dedicated Off mode allows to reach the extremely low no load input power consumption via “sleeping” whole device and thus minimize the power consumption of the control circuitry.
This product is IEC60950 compliant. Please see the test report and certification in the Conformance report section below.

  • AC-DC Adapters
  • LCD TV power supplies
  • Notebook Computers
  • Frequency foldback and skip mode
  • Timer-based overload protection with latched (A version) or auto-recovery (B version) operation
  • High-voltage startup with dynamic self supply
  • Integrated brown-out detection
  • Frequency Modulation
  • Adjustable overpower protection
  • Latch off input
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
Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1248AD065R2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

N

Step-Up/Step-Down

Current Mode

65

Yes

8.9

Yes

Yes

Yes

28

500 / 800

$0.4267

More Details

NCP1248AD100R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

N

Step-Up/Step-Down

Current Mode

100

Yes

8.9

Yes

Yes

Yes

28

500 / 800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :